SLUU232A September   2005  – January 2022 TPS40190

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Description
    2. 1.2 Applications
    3. 1.3 Features
  3. 2TPS40190EVM-001 Electrical Performance Specifications
  4. 3Schematic
    1. 3.1 Adjusting Output Voltage (R1)
    2. 3.2 Adjusting Short Circuit Protection (R6)
    3. 3.3 Disable (TP1 and SW1)
  5. 4Test Setup
    1. 4.1 Equipment
      1. 4.1.1 Voltage Source (V12V_IN)
      2. 4.1.2 Meters
      3. 4.1.3 Loads (LOAD1)
      4. 4.1.4 Oscilloscope
      5. 4.1.5 Recommended Wire Gauge
      6. 4.1.6 Other
    2. 4.2 Equipment Setup
      1. 4.2.1 Procedure
      2. 4.2.2 Diagram
    3. 4.3 Start-Up/Shutdown Procedure
    4. 4.4 Control Loop Gain and Phase Measurement Procedure
    5. 4.5 Equipment Shutdown
  6. 5TPS40190EVM Typical Performance Data and Characteristic Curves
    1. 5.1 Efficiency
    2. 5.2 Line and Load Regulation
  7. 6EVM Assembly Drawings and Layout
  8. 7List of Materials
  9. 8Revision History

EVM Assembly Drawings and Layout

Figure 6-1 and Figure 6-4 show the design of the TPS40190EVM-001 printed circuit board. The EVM has been designed using a double sided, 2-oz copper-clad circuit board 3.0-inch × 3.0-inch with all components on the top side to allow the user to easily view, probe, and evaluate the TPS40190 control IC in a practical application. Moving components to both sides of the PCB or using additional internal layers can offer additional size reduction for space constrained systems.

Figure 6-1 TPS40190EVM-001 Component Placement (Viewed from Top)
Figure 6-2 TPS40190EVM-001 Silkscreen (Viewed from Top)
Figure 6-3 TPS40190EVM-001 Top Copper (Viewed from Top)
Figure 6-4 TPS40190EVM-001 Bottom Copper (X-Ray View from Top)