SLUU340A
February 2009 – January 2022
TPS51123
1
Introduction
Trademarks
2
Performance Specification Summary
3
Schematic
4
Test Setup and Results
4.1
Test Setup
4.2
Test Procedure
4.3
Start-Up Performance
4.4
Transient Performance
5
Configuration
5.1
Switching Frequency Selection
5.2
Operation Mode Selection
6
Physical Layouts
7
List of Materials
8
References
9
Revision History
4.2
Test Procedure
Ensure the switches SW4 (ENC) and SW3 (EN0) are in the “OFF” position.
Ensure the shunt jumper for JP1 is set to 5-pin to 6-pin (Med1), and shunt jumper for JP2 is set to 5-pin to 6-pin (auto-skip).
Apply appropriate VBAT voltage to the VBAT and VBAT_GND terminals.
Turn on SW3 (EN0), and both VREG5 (5V-LDO) and VREG3 (3.3V-LDO) start up.
When SW3 stays on, VREF (2V-REF) is enabled.
When SW3 stays on and turn on SW4 (ENC), CH1-output, and CH2-output start up.