SLUU367A July 2009 – February 2022 TPS51163
Table 5-1 gives the EVM performance specifications.
SPECIFICATION | TEST CONDITIONS | MIN | TYP | MAX | UNITS | |
---|---|---|---|---|---|---|
INPUT CHARACTERISTICS | ||||||
VIN | Input voltage range | 8 | 12 | 14 | V | |
IIN(max) | Maximum input current | VIN = 8 V, IO = 10 A | 1.7 | A | ||
IIN | No load input current | VIN = 14 V, IO = 0 A | 35 | mA | ||
OUTPUT CHARACTERISTICS | ||||||
VOUT | Output voltage | 1.2 | V | |||
VREG | Output voltage regulation | Line regulation | 0.1% | |||
Load regulation | 0.4% | |||||
VRIPPLE | Output voltage ripple | VIN = 12 V, IO = 10 A | 20 | mVpp | ||
Ouptut load current | 0 | 10 | A | |||
Output overcurrent threshold | 15 | A | ||||
SYSTEMS CHARACTERISTICS | ||||||
fSW | Switching frequency | 600 | kHz | |||
η | Peak efficiency | VIN = 12 V, VOUT = 1.2 V, IO = 8 A | 89.13% | |||
η | Full load efficiency | VIN = 12 V, VOUT = 1.2 V, IO = 10 A | 88.96% | |||
TA | Operating ambient temperature | 25 | °C |