SLUU381B September 2009 – February 2022 TPS51220A
Voltage Source: The power source must be capable of supplying 8 VDC to 20 VDC at up to 10 A.
Multimeters: A minimum of three voltage meters are required. Other voltage meters can be used to monitor some of the test points.
Output Load: Two constant current electronic loads are recommended. They must be able to sink up to 10 A when the output is 3.3 V or 5 V.
Oscilloscope: A minimum 50-MHz digital oscilloscope and a voltage probe is required. The scope can be used to measure output ripple and monitor some of the test points.
Fan: A fan is not required when testing the EVM.
Recommended Wire Gauge: Both loads and input should be connected using a minimum gauge wire of AWG#16. Also these connections should be kept as short as possible.