SLUU381B September 2009 – February 2022 TPS51220A
The following figures (Figure 8-1 through Figure 8-6) show the design of the TPS51220A EVM-476 printed circuit board. The PCB is 0.062” thick. It uses four layers of copper. The two internal layers are 2-oz copper while the external layers are 1-oz copper.