SLUU381B September 2009 – February 2022 TPS51220A
JUMPER LOCATION | MODE |
---|---|
UL_D-ON (1 and 2 shorted) | Overcurrent uses ultra low voltage threshold (31 mV typical) and output discharge is enabled |
UL_OFF (3 and 4 shorted) | Overcurrent uses ultra low voltage threshold (31 mV typical) and output discharge is disabled |
LV_OFF (5 and 6 shorted) | Overcurrent uses low voltage threshold (60 mV typical) and output discharge is disabled |
LV_D-ON (7 and 8 shorted) default | Overcurrent uses low voltage threshold (60 mV typical) and output discharge is enabled |