SLUU408A February 2010 – January 2022 TPS51125A
The switching frequency can be set by the TONSEL pin using JP1 on the EVM. The default setting is 245 kHz for CH1 and 305 kHz for CH2.
TONSEL CONNECTION | SWITCHING FREQUENCY (kHz) | |
---|---|---|
CH1 | CH2 | |
GND (SLOW) | 200 | 250 |
VREF (MED1) | 245 | 305 |
VREG3 (MED2) | 300 | 375 |
VREG5 (FAST) | 365 | 460 |