SLUU535A September 2011 – January 2022
Input Wires, VIN to J1 (12-V input): The minimum recommended wire size is 1x AWG #14 per input connection, with the total length of wire less than 4 feet (2 feet input, 2 feet return). Maximum input current should be in the order of 3.5 A.
Output Wires, J3 and J4 to Load: The minimum recommended wire size is 2x AWG #14, with the total length of wire less than 4 feet (2 feet output, 2 feet return). Maximum output current should be in the order of 20 A.