The TPS40400EVM-351 features:
- Regulated 1.2-V output, marginable and trimmable via the PMBus interface
- 20-A DC steady state output current
- Programmable soft start via the PMBus interface
- Programmable enable function via the PMBus interface
- Programmable over-current warning and fault limit along with the condition response via the PMBus interface
- Programmable over-voltage warning and fault limit along with the condition response via the PMBus interface
- Programmable high and low output margin voltages with a maximum range of +/-25% of nominal output voltage
- Convenient test points for probing critical waveforms