SLUU535A September 2011 – January 2022 TPS40400
The EVM components list according to the schematic shown in Figure 4-1.
QTY | REF DES | DESCRIPTION | PART NUMBER | MFR |
---|---|---|---|---|
4 | C1, C2, C9, C17 | Capacitor, ceramic, 25 V, X7R, 10%, 100 nF, 0603 | std | std |
0 | C10 | Capacitor, ceramic, open, 0603 | ||
1 | C11 | Capacitor, tantalum, 6.3 V, 10%, 680 µF, 7343 (D) | TPSE687K006R0045 | AVX |
0 | C12 | Capacitor, tantalum, open, 7343 (D) | ||
2 | C13, C14 | Capacitor, ceramic, 6.3 V, X7R, 10%, 47 µF, 1210 | std | std |
2 | C15, C18 | Capacitor, ceramic, 16 V, X7R, 10%, 1 µF, 0805 | std | std |
1 | C16 | Capacitor, ceramic, 25 V, X7R, 10%, 1.0 nF, 0603 | std | std |
0 | C19 | Capacitor, ceramic, open, 0603 | ||
1 | C20 | Capacitor, ceramic, 50 V, X7R, 10%, 10 nF, 0603 | std | std |
1 | C21 | Capacitor, ceramic, 25 V, X7R, 10%, 1.0 µF, 1206 | std | std |
2 | C3, C4 | Capacitor, ceramic, 25 V, X7R, 10%, 22 µF, 1210 | std | std |
1 | C5 | Capacitor, aluminum, SM, 330 µF, 25 V, 150 mΩ, FC series, 10 mm x 12 mm | EEVFC1E331P | Panasonic |
1 | C6 | Capacitor, ceramic, 50 V, X7R, 10%, 680 pF, 0603 | std | std |
1 | C7 | Capacitor, ceramic, 50 V, X7R, 10%, 2.2 nF, 0603 | std | std |
1 | C8 | Capacitor, ceramic, 50 V, X7R, 10%, 820 pF, 0603 | std | std |
2 | D1, D2 | Diode, LED, red, 2.1 V, 20 mA, 6 mcd, 0603 | LTST-C190CKT | Lite On |
2 | J1, J2 | Terminal block, 2 pin, 15 A, 5.1 mm, D120/2DS, 0.40 inch x 0.35 inch | ED120/2DS | On Shore Technology |
2 | J3, J4 | Type L - copper single conductor, one-hole mount, L35, 0.813 inch x 0.375 inch | L35 | Thomas and Betts |
1 | J6 | Connector, male right angle 2 x 5 pin, 100-mil spacing, 4 wall, 0.607 inch x 0.484 inch | 86479-3 | AMP |
2 | JP1, JP2 | Header, 2 pin, 100-mil spacing, 0.100 inch x 2 inch | PTC36SAAN | Sullins |
1 | L1 | Inductor, SMT, 0.75 µH, 1.2 mΩ, 31 A, 0.512 inch x 0.571 inch | PG0077.801 | Pulse |
1 | Q1 | MOSFET, N-Channel, 25 V, 20 A, 4.1 mΩ, QFN 5 x 6 mm | CSD16404Q5A | TI |
2 | Q2, Q3 | MOSFET, N-Channel, 25 V, 33 A, 1.7 mΩ, QFN-8 POWER | CSD16325Q5 | TI |
2 | R1, R2 | Resistor, chip, 1/16 W, 5%, 1 kΩ, 0603 | std | std |
3 | R10, R17, R19 | Resistor, chip, 1/16 W, 1%, 10 kΩ, 0603 | std | std |
1 | R12 | Resistor, chip, 1/8 W, 1%, 2.74 Ω, 1206 | std | std |
1 | R13 | Resistor, chip, 1/16 W, 1%, 100 kΩ, 0603 | std | std |
1 | R14 | Resistor, chip, 1/16 W, 1%, 200 Ω, 0603 | std | std |
1 | R15 | Resistor, chip, 1/16 W, 1%, 0 Ω, 0603 | std | std |
1 | R16 | Resistor, chip, 1/16 W, 1%, 6.19 kΩ, 0603 | std | std |
2 | R3, R9 | Resistor, chip, 1/16 W, 1%, 10 Ω, 0603 | std | std |
1 | R4 | Resistor, chip, 1/16 W, 1%, 36.5 kΩ, 0603 | std | std |
1 | R5 | Resistor, chip, 1/16 W, 1%, 54.9 kΩ, 0603 | std | std |
1 | R6 | Resistor, chip, 1/16 W, 1%, 4.99 kΩ, 0603 | std | std |
3 | R7, R11, R18 | Resistor, chip, 1/16 W, 1%, 49.9 Ω, 0603 | std | std |
1 | R8 | Resistor, chip, 1/16 W, 1%, 2.74 kΩ, 0603 | std | std |
1 | U1 | 3.0-V to 20-V PMBus Synchronous Buck Controller, QFN-24 | TPS40400RHL | TI |
1 | -- | PCB, 4.1 inch x 2.75 inch x 0.062 inch | HPA351 | Any |