D-CAP2 are trademarks of Texas Instruments.
All trademarks are the property of their respective owners.
The TPS51219EVM evaluation module (EVM) is designed to use a regulated voltage ranging 8 V to 20 V to produce 1.05-V output at up to 20 A of load current. The TPS51219EVM demonstrates the TPS51219 in a typical low-voltage application with D-CAP2™ mode operation. The EVM also provides test points to evaluate the performance of the TPS51219.
The TPS51219EVM features: