SLUUA65E april 2014 – june 2023 BQ28Z610
This is the length for AltManufacturerAccess() and MACData().
SBS Cmd | Name | Access | Protocol | Type | Min | Max | Default | Unit | Note | ||
---|---|---|---|---|---|---|---|---|---|---|---|
SE | US | FA | |||||||||
0x61 | MACDataLength() | R | R | R | Byte | — | — | — | — | — |
The length byte for all MAC commands will include the 2-byte command, the 1-byte checksum, the 1-byte length, and 1 to 32 bytes of data. This means the minimum length value is 5 for a valid block (no length or checksum is used for command only writes, so block of zero size is not necessary). For proper write command validation, the checksum and length must be written in order (word access triggered).