SLUUA65E april 2014 – june 2023 BQ28Z610
Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
---|---|---|---|---|---|---|---|---|
Advanced Charging Algorithms | High Temp Charging | Voltage | I2 | 0 | 32767 | 4000 | mV | High temperature range ChargingVoltage() |
Advanced Charging Algorithms | High Temp Charging | Current Low | I2 | 0 | 32767 | 1012 | mA | High temperature range low voltage range ChargingCurrent() |
Advanced Charging Algorithms | High Temp Charging | Current Med | I2 | 0 | 32767 | 1980 | mA | High temperature range medium voltage range ChargingCurrent() |
Advanced Charging Algorithms | High Temp Charging | Current High | I2 | 0 | 32767 | 1496 | mA | High temperature range high voltage range ChargingCurrent() |