The BQ28Z610 device provides a
feature-rich gas gauging solution for 1-series cell to 2-series cell
battery-pack applications. The device has extended capabilities, including:
- Fully Integrated 1-Series to
2-Series Cell Li-Ion or Li-Polymer Cell Battery Pack Manager and
Protection
- Next-Generation Patented Impedance Track® Technology Accurately Measures Available Charge in
Li-Ion and Li-Polymer Batteries
- High Side N-CH Protection FET
Drive
- Integrated Cell Balancing
While Charging or at Rest
- Power Modes
- NORMAL Mode
- SLEEP Mode
- SHUTDOWN Mode
- Full Array of Programmable
Protection Features
- Voltage
- Current
- Temperature
- Charge Timeout
- CHG/DSG FETs
- Cell Imbalance
- BROADCAST Mode (available with the latest BQ28Z610
firmware from TI.com)
- Sophisticated Charge
Algorithms
- JEITA
- Enhanced
Charging
- Adaptive
Charging
- Cell Balancing
- Diagnostic Lifetime Data
Monitor
- Supports Two-Wire
I2C Interface
- Battery Trip Point (BTP)
Interrupts
- SHA-1 Authentication
- Ultra-Compact Package:
12-Lead SON