SLUUA65E april 2014 – june 2023 BQ28Z610
Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
---|---|---|---|---|---|---|---|---|
Calibration | Internal Temp Model | Int Gain | I2 | –32768 | 32768 | –12143 | — | Internal temperature gain |
Calibration | Internal Temp Model | Int Base Offset | I2 | –32768 | 32768 | 6232 | — | Internal temperature base offset |
Calibration | Internal Temp Model | Int Minimum AD | I2 | –32768 | 32768 | 0 | — | Minimum AD count used for calculation |
Calibration | Internal Temp Model | Int Maximum Temp | I2 | –32768 | 32768 | 6232 | 0.1 °K | Maximum Temperature boundary |