SLUUA65E april 2014 – june 2023 BQ28Z610
The sleep MAC command can override the requirement for bus low to enter SLEEP mode. In this case, the part clock and data high condition is ignored for SLEEP to exit, though SLEEP will also exit if there is any further communication. The BQ28Z610 device can be sent to sleep with AltManufacturerAccess() if specific sleep entry conditions are met.