SLUUAQ3A April 2016 – October 2022 BQ4050
This command turns on/off the PCHG FET drive function to ease testing during manufacturing. If the ManufacturingStatus()[PCHG_TEST] = 0, sending this command will turn on the PCHG FET and the ManufacturingStatus()[PCHG_TEST] = 1 and vice versa. This toggling command is only enabled if ManufacturingStatus()[FET_EN] = 0, indicating an FW FET control is not active and manual control is allowed. A reset clears the [PCHG_TEST] flag and turns off the PCHG FET.