SLUUAQ3A April 2016 – October 2022 BQ4050
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | Fuse | Permanent Fail Fuse D | H1 | 0x0 | 0xFF | 0x0 | Hex |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
TS4 | TS3 | TS2 | TS1 | RSVD | DFW | OPNCELL | IFC |
Fuse blow action for PFStatus() bits: | ||
TS4 (Bit 15) | ||
1 = | Enabled | |
0 = | Disabled (default) | |
TS3 (Bit 14) | ||
1 = | Enabled | |
0 = | Disabled (default) | |
TS2 (Bit 13) | ||
1 = | Enabled | |
0 = | Disabled (default) | |
TS1 (Bit 12) | ||
1 = | Enabled | |
0 = | Disabled (default) | |
RSVD (Bit 11): Reserved. Do not use. | ||
DFW (Bit 10): DF wearout | ||
1 = | Enabled | |
0 = | Disabled (default) | |
OPNCELL (Bit 9): Open Cell tab (tab to PCB) | ||
1 = | Enabled | |
0 = | Disabled (default) | |
IFC (Bit 8) | ||
1 = | Enabled | |
0 = | Disabled (default) |