SLUUAQ3A April 2016 – October 2022 BQ4050
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | Configuration | Charging Configuration | H1 | 0x0 | 0x3F | 0x0 | Hex |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | RSVD | RSVD | RSVD | RSVD | SOC_CHARGE | CCC | CRATE |
RSVD (Bits 7–3): Reserved. Do not use. | ||
SOC_CHARGE (Bit 2) | ||
1 = | Enable SOC threshold to replace voltage thresholds (CLV, CMV, and CHV) in Advanced Charging Algorithm | |
0 = | Use voltage thresholds (CLV, CMV, and CHV) in Advanced Charging Algorithm | |
CCC (Bit 1) | ||
1 = | Enable Charging Loss Compensation feature | |
0 = | Disabled Charging Loss Compensation (default) | |
CRATE (Bit 0): ChargeCurrent rate | ||
1 = | ChargingCurrent() adjusted based on FullChargeCapacity() / DesignCapacity() | |
0 = | No adjustment to ChargingCurrent() (default) |