SLUUB60B May   2015  – August 2021 TPS544B25 , TPS544C25

 

  1.   Trademarks
  2. Introduction
  3. Description
    1. 2.1 Typical End-User Applications
    2. 2.2 EVM Features
  4. EVM Electrical Performance Specifications
  5. Schematic
  6. Test Setup
    1. 5.1 Test and Configuration Software
      1. 5.1.1 Description
      2. 5.1.2 Features
    2. 5.2 Test Equipment
    3. 5.3 The PWR-681EVM
    4. 5.4 List of Test Points, Jumpers ans Switch
  7. EVM Configuration Using the Fusion GUI
    1. 6.1 Configuration Procedure
  8. Test Procedure
    1. 7.1 Line/Load Regulation Measurement Procedure
    2. 7.2 Efficiency
    3. 7.3 Bode Plot Measurement Procedure
    4. 7.4 Equipment Shutdown
  9. Performance Data and Typical Characteristic Curves
    1. 8.1  Efficiency
    2. 8.2  Load Regulation
    3. 8.3  Line Regulation
    4. 8.4  Transient Response
    5. 8.5  Output Ripple
    6. 8.6  Control On
    7. 8.7  Control Off
    8. 8.8  Overcurrent Protection
    9. 8.9  Control Loop Bode Plot
    10. 8.10 Thermal Image
  10. Fusion GUI
  11. 10EVM Assembly Drawing and PCB Layout
  12. 11List of Materials
  13. 12Revision History

Features

Some of the tasks performed with the GUI include:

  • Turn on or off the power supply output, either through the hardware control line or the PMBus operation command.
  • Monitor real-time data. Items such as input voltage, output voltage, output current, temperature, and warnings and faults are continuously monitored and displayed by the GUI.
  • Configure common operating characteristics such as VOUT, UVLO, soft-start time, warning and fault thresholds, fault response, and ON/OFF.

This software is available for download at http://www.ti.com/tool/fusion_digital_power_designer