SLUUB60B May 2015 – August 2021 TPS544B25 , TPS544C25
The EVM components list according to the schematic shown in Table 11-1.
TPS544C25 version used for this example. The TPS544B25 EVM has the same List of Material as the TPS544C25 EVM with the exception of U1.
QTY | DES | DESCRIPTION | MANUFACTURER | PART NUMBER |
---|---|---|---|---|
1 | PCB | Printed Circuit Board | Any | PWR681 |
1 | C1 | Capacitor, ceramic, 33 pF, 100 V, ±5%, C0G/NP0, 0603 | AVX | 06031A330JAT2A |
2 | C2, C10 | Capacitor, ceramic, 1000 pF, 100 V, ±5%, X7R, 0603 | AVX | 06031C102JAT2A |
2 | C3, C4 | Capacitor, ceramic, 1200 pF, 50 V, ±5%, C0G/NP0, 0603 | TDK | C1608C0G1H122J |
1 | C5 | Capacitor, ceramic, 330 pF, 50 V, ±1%, C0G/NP0, 0603 | TDK | C1608C0G1H331F080AA |
1 | C6 | Capacitor, ceramic, 1 µF, 25 V, ±10%, X7R, 0603 | MuRata | GRM188R71E105KA12D |
1 | C7 | Capacitor, ceramic, 4.7 µF, 10 V, ±10%, X5R, 0603 | Kemet | C0603C475K8PACTU |
1 | C8 | Capacitor, ceramic, 2.2 µF, 6.3 V, ±10%, X6S, 0402 | MuRata | GRM155C80J225KE95D |
1 | C9 | Capacitor, ceramic, 0.1 µF, 25 V, ±5%, X7R, 0603 | Kemet | C0603C104J3RACTU |
7 | C11, C12, C21, C22, C23, C27, C28 | Multi-layer ceramic capacitor, 100 µF, 6.3 V, X5R, 1210 | Wurth | 885012109004 |
4 | C13, C14, C15, C16 | Multi-layer ceramic capacitor, 22 µF, 25 V, X5R, 1210 | Wurth | 885012109014 |
2 | C17, C18 | Capacitor, ceramic, 6800 pF, 25 V, ±10%, X7R, 0402 | MuRata | GRM155R71E682KA01D |
2 | C19, C20 | Capacitor, ceramic, 22 µF, 6.3 V, ±20%, X5R, 0805 | MuRata | GRM21BR60J226ME39L |
1 | C24 | Capacitor, TA, 100 µF, 25 V, ±10%, 0.1 Ω, SMD | AVX | TPSV107K025R0100 |
1 | D1 | LED, pink, SMD | Bivar | SMS1105PKD |
4 | H1, H2, H3, H4 | Bumpon, cylindrical, 0.312 X 0.200, black | 3M | SJ61A1 |
2 | H5, H6 | Screw, 6-32 x 3/8" steel | B&F Fastener Supply | PMSSS 632 0038 PH |
1 | J1 | 2-pin terminal block, 0.200” spacing | Wurth | 691216510002 |
1 | J2 | 10-pin header, 2x5, 0.100” spacing, shrouded | Wurth | 61201021621 |
2 | J3, J4 | Swage threaded standoff, brass, swage mount, TH | Keystone | 1546 |
2 | JP1, JP2 | 2-pin header, 0.100” spacing | Wurth | 61300211121 |
1 | L1 | Inductor, shielded drum core, ferrite, 470 nH, 35 A, 0.00032 Ω, SMD | Wurth Elektronik eiSos | 744301047 |
1 | LBL1 | Thermal transfer printable labels, 0.650" W x 0.200" H - 10,000 per roll | Brady | THT-14-423-10 |
1 | Q1 | Transistor, NPN, 40 V, 0.2 A, SOT-23 | Fairchild Semiconductor | MMBT3904 |
1 | Q2 | MOSFET, N-Channel, 60 V, 0.24 A, SOT-23 | Vishay-Siliconix | 2N7002E-T1-E3 |
1 | R1 | Resistor, 100 kΩ, 1%, 0.1 W, 0603 | STD | STD |
1 | R2 | Resistor, 10.5 kΩ, 1%, 0.1 W, 0603 | STD | STD |
4 | R3, R5, R10, R18 | Resistor, 10.0 kΩ, 1%, 0.1 W, 0603 | STD | STD |
3 | R6, R13, R15 | Resistor, 49.9 Ω, 1%, 0.1 W, 0603 | STD | STD |
1 | R7 | Resistor, 40.2 kΩ, 1%, 0.1 W, 0603 | STD | STD |
1 | R8 | Resistor, 300 Ω, 1%, 0.1 W, 0603 | STD | STD |
2 | R11, R12 | Resistor, 51.1 kΩ, 1%, 0.1 W, 0603 | STD | STD |
1 | R14 | Resistor, 0 Ω, 5%, 0.1 W, 0603 | STD | STD |
1 | R16 | Resistor, 1.0 Ω, 5%, 0.25 W, 1206 | STD | STD |
1 | R17 | Resistor, 0 Ω, 5%, 0.1 W, 0603 | STD | STD |
1 | R20 | Resistor, 21.5, 1%, 0.1 W, 0603 | STD | STD |
1 | R21 | Resistor, 38.3 kΩ, 1%, 0.1 W, 0603 | STD | STD |
1 | S1 | Switch, slide, SPDT 100 mA, SMT | Copal Electronics | CAS-120TA |
2 | SH-JP1, SH-JP2 | Shunt, 100 mil, gold plated, black | 3M | 969102-0000-DA |
6 | TP1, TP7, TP8, TP9, TP11, TP12 | Test point, miniature, white, TH | Keystone | 5002 |
5 | TP2, TP3, TP4, TP6, TP13 | Test point, miniature, red, TH | Keystone | 5000 |
2 | TP5, TP14 | Test point, miniature, black, TH | Keystone | 5001 |
1 | TP10 | Test point, multipurpose, black, TH | Keystone | 5011 |
1 | U1 | 18 V, 30 A PMBUS Synchronous Buck Converters, RVF0040A | Texas Instruments | TPS544C25RVF |
1 | U2 | 3-Terminal Adjustable Current Source, 8-pin Narrow SOIC, Pb-Free | Texas Instruments | LM334SM/NOPB |
0 | C25, C26 | Capacitor, TA, 330 µF, 6.3 V, ±20%, 0.025 Ω, SMD | Sanyo | 6TPE330ML |
0 | FID1, FID2, FID3, FID4, FID5, FID6 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A |
0 | R4 | Resistor, 0 Ω, 5%, 0.1 W, 0603 | Panasonic | ERJ-3GEY0R00V |
0 | R9, R19 | Resistor, 30.1 kΩ, 1%, 0.1 W, 0603 | Vishay-Dale | CRCW060330K1FKEA |