SLUUBG3B
July 2016 – August 2021
TPS548D21
Trademarks
1
Introduction
2
Description
2.1
Typical End-User Applications
2.2
EVM Features
3
EVM Electrical Performance Specifications
4
Schematic
5
Test Equipment
6
PWR-784EVM
7
List of Test Points, Jumpers, and Switch
8
Test Procedure
8.1
Line and Load Regulation Measurement Procedure
8.2
Efficiency
8.3
Equipment Shutdown
9
Performance Data and Typical Characteristic Curves
9.1
Efficiency
9.2
Load Regulation
9.3
Line Regulation
9.4
Transient Response
9.5
Output Ripple
9.6
Control On
9.7
Control Off
9.8
Thermal Image
10
EVM Assembly Drawing and PCB Layout
11
List of Materials
12
Revision History
8.3
Equipment Shutdown
Reduce the load current to 0 A.
Reduce input voltage to 0 V.
Shut down the external fan if in use.
Shut down equipment.