SLUUBT5C November 2018 – June 2021 BQ40Z80
This read-word function returns the number of discharge cycles the battery has experienced. The default value is stored in the data flash value Cycle Count, which is updated in runtime.
SBS Cmd | Name | Access | Protocol | Type | Min | Max | Unit | ||
---|---|---|---|---|---|---|---|---|---|
SE | US | FA | |||||||
0x17 | CycleCount() | R | R/W | R/W | Word | U2 | 0 | 65535 | cycles |