SLUUBT5C November 2018 – June 2021 BQ40Z80
This read-word function returns the expected margin of error, in %, in the state-of-charge calculation with a range of 1 to 100%.
SBS Cmd | Name | Access | Protocol | Type | Min | Max | Unit | ||
---|---|---|---|---|---|---|---|---|---|
SE | US | FA | |||||||
0x0C | MaxError() | R | Word | U1 | 0 | 100 | % |
Condition | Action |
---|---|
Full device reset | MaxError() = 100% |
RA-table only updated | MaxError() = 5% |
QMax only updated | MaxError() = 3% |
RA-table and QMax updated | MaxError() = 1% |
Each CycleCount() increment after last valid QMax update | MaxError() increment by 0.05% |
The Configuration:Max Error Time Cycle Equivalent period passed since the last valid QMax update | MaxError() increment by 0.05%. |