SLUUBT5C November 2018 – June 2021 BQ40Z80
The BQ40Z80 device includes several multifunction pins that can accommodate different system and feature configurations. The multifunction pins' functionality is configured in Settings:Pin Configuration. Table 3-1 shows examples of the combinations of the multifunction pins' capabilities.
Number of Cells | Number of Thermistors | LEDs | LED Button | Pre-Discharge FET | System Present |
---|---|---|---|---|---|
1 s–6 s | 4 | Yes | Yes | Yes | Yes |
7 s | 3 | Yes | Yes | No | No |
7 s | 2 | Yes | Yes | No | Yes |
7 s | 2 | Yes | Yes | Yes | No |
7 s | 3 | Yes | No | Yes | No |
7 s | 3 | Yes | No | Yes | Yes |
7 s | 3 | No | No | Yes | Yes |