SLUUBW5A July 2018 – September 2021 BQ34Z100-G1
This read-only command pair returns the contents of the Gas Gauge Status register, depicting current operation status.
Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 | |
---|---|---|---|---|---|---|---|---|
High Byte | OTC | OTD | BATHI | BATLOW | CHG_INH | XCHG | FC | CHG |
Low Byte | OCVTAKEN | RSVD | RSVD | CF | RSVD | SOC1 | SOCF | DSG |
Legend: RSVD = Reserved
OTC: | Overtemperature in Charge condition is detected. True when set. | |||||
OTD: | Overtemperature in Discharge condition is detected. True when set. | |||||
BATHI: | Battery High bit that indicates a high battery voltage condition. Refer to the data flash Cell BH parameters for threshold settings. True when set. | |||||
BATLOW: | Battery Low bit that indicates a low battery voltage condition. Refer to the data flash Cell BL parameters for threshold settings. True when set. | |||||
CHG_INH: | Charge Inhibit: unable to begin charging. Refer to the data flash [Charge Inhibit Temp Low, Charge Inhibit Temp High] parameters for threshold settings. True when set. | |||||
XCHG: | Charging not allowed. | |||||
FC: | Full charge is detected. FC is set when charge termination is reached and FC Set% = –1 (see Section 4.7 for details) or StateOfCharge() is larger than FC Set% and FC Set% is not –1. True when set. | |||||
CHG: | (Fast) charging allowed. True when set. | |||||
OCVTAKEN: | Cleared on entry to RELAX mode and set to 1 when OCV measurement is performed in RELAX mode. | |||||
CF: | Condition Flag indicates that the gauge needs to run through an update cycle to optimize accuracy . | |||||
SOC1: | State-of-Charge Threshold 1 reached. True when set. | |||||
SOCF: | State-of-Charge Threshold Final reached. True when set. | |||||
DSG: | Discharging detected. True when set. |