SLUUBW5A July 2018 – September 2021 BQ34Z100-G1
This read-word function returns the contents of the gas-gauge status register, depicting current operation status.
Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 | |
---|---|---|---|---|---|---|---|---|
High Byte | SOH | LIFE | FIRSTDOD | RSVD | RSVD | DODEOC | DTRC | RSVD |
Low Byte | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD |
Legend: RSVD = Reserved
SOH: | StateOfHealth() calculation is active. | |||||
LIFE: | Indicates that LiFePO4 RELAX is enabled. | |||||
FIRSTDOD: | Set when RELAX mode is entered and then cleared upon valid DOD measurement for QMAX update or RELAX exit. | |||||
DODEOC: | DOD at End-of-Charge is updated. | |||||
DTRC: | Indicates RemainingCapacity() has been changed due to change in temperature. |