SLUUBY1B December 2020 – April 2022 BQ76942
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Calibration | Internal Temp Model | Int base offset | I2 | –32768 | 32767 | 3032 | — |
Description: The internal temperature calculation adds this offset to the result after gain is applied.