SLUUBY1B December 2020 – April 2022 BQ76942
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | FET | Precharge Stop Voltage | I2 | 0 | 32767 | 0 | mV |
Description: PRECHARGE mode can be used to provide lower-current charging through the PCHG FET instead of the CHG FET for an under-voltage battery. When the minimum cell voltage is greater than or equal to this threshold, PRECHARGE mode is deactivated. To disable PRECHARGE mode, set this value to 0.