SLUUBY1B December 2020 – April 2022 BQ76942
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | Cell Balancing Config | Balancing Configuration | H1 | 0x00 | 0xFF | 0x00 | Hex |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD_0 | RSVD_0 | RSVD_0 | CB_NO_CMD | CB_NOSLEEP | CB_SLEEP | CB_RLX | CB_CHG |
Bit | Field | Default | Description |
---|---|---|---|
4 | CB_NO_CMD | 0 | This bit allows blocking of cell balancing commands if host-controlled balancing is not desired. 0 = Host-controlled balancing commands are accepted. 1 = Host-controlled balancing commands are ignored. |
3 | CB_NOSLEEP | 0 | This bit configures the device to exit sleep mode to perform cell balancing. When this bit is set, CB_SLEEP should also be set. 0 = SLEEP mode is allowed while cell balancing is active. 1 = SLEEP is prevented while cell balancing is active. |
2 | CB_SLEEP | 0 | This bit configures whether or not the device is allowed to perform cell balancing while in SLEEP mode. 0 = Cell balancing is not performed in SLEEP mode. 1 = Cell balancing may be performed while in SLEEP mode. |
1 | CB_RLX | 0 | This bit enables cell balancing while current is under Settings:Current Thresholds:Chg Current Threshold and above -Settings:Current Thresholds:Dsg Current Threshold. Note that this only applies to automatic cell balancing. Host-controlled balancing is not affected by this bit. 0 = Cell balancing is not allowed in relax conditions. 1 = Cell balancing is allowed in relax conditions. |
0 | CB_CHG | 0 | This bit enables cell balancing while current is above Settings:Current Thresholds:Chg Current Threshold. Note that this only applies to automatic cell balancing. Host-controlled balancing is not affected by this bit. 0 = Cell balancing is not allowed while charging. 1 = Cell balancing is allowed while charging. |