SLUUBY1B December 2020 – April 2022 BQ76942
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | COV | Recovery Hysteresis | U1 | 2 | 20 | 2 | 50.6mV |
Description: This parameter sets the Cell Overvoltage Protection hysteresis threshold in units of 50.6mV. The maximum cell voltage must be less than or equal to the COV threshold minus this hysteresis for Protections:Recovery:Time to recover from a COV condition.