SLUUBY1B December 2020 – April 2022 BQ76942
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | OCDL | Latch Limit | U1 | 0 | 255 | 0 | — |
Description: Whenever an OCD event occurs, the OCD latch counter is incremented. If the latch counter reaches this limit, the Overcurrent Latch Protection is triggered. This protection allows for alternate recovery conditions when repeated Overcurrent in Discharge events occur.