SLUUBY1B December 2020 – April 2022 BQ76942
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | SCDL | Latch Limit | U1 | 0 | 255 | 0 | — |
Description: Whenever an SCD event occurs, the SCD latch counter is incremented. If the latch counter reaches this limit, the Short Circuit in Discharge Latch Protection is triggered. This protection allows for alternate recovery conditions when repeated Short Circuit in Discharge events occur.