This EVM includes the following features:
- UART interface for communication to the host, configurable through jumpers
- SPI for communication to the host, configurable
through jumpers
- Supports host communication through FTDI (UART only), USB2ANY, or TMS57012 microcontroller (direct connection to XL2-TMS57012 LAUNCHPAD boosterpack)
- Isolated differential daisy chain communications with optional ring architecture
- Jumpers to configure 5-V or 12-V options (use 5-V option when powering through PMIC and 12-V option when powering directly from 12-V battery and to use automatic host wake-up function)
- LEDs to indicate when the device is awake and when there is an unmasked fault