SLUUC73A March 2020 – December 2023 BQ25616
If Load #1 connected from BATTERY-J5(2) to PGND-J5(1) is not a four quadrant supply, remove Load #1 and use PS1 (disconnected previously), set to 3.7V, 2A current limit and connect across BATTERY-J5(2) to PGND-J5(1).