SLUUC77 July   2020  – MONTH  LMR50410-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Setup
    1. 2.1 Input/Output Connector Description
    2. 2.2 Adjusting the Output Voltage
  4. 3 LMR50410QEVM Schematic
  5. 4Board Layout
  6. 5Bill of Materials

Input/Output Connector Description

VIN — Terminal TP1 – Power input terminal for the converter. Adjacent to it is the GND reference ground. Use this terminal to attach the EVM to a cable harness.

VOUT — Terminal TP3 – Regulated output voltage for the converter. Adjacent to it is the GND reference ground.

GND — Terminal TP2, TP4 – Ground reference for the converter. Use these terminals to attach the EVM to a cable harness.

ENABLE SETTING — Jumper JP1 – Used to enable the switch-mode converter. The device will be enabled when the EN pin is high, and disabled when low.

GUID-F0A9C05C-6706-4B5F-BA70-78C1388959D6-low.gifFigure 2-1 Vout Jumper Setting Enable Jumper Setting

Testpoint — TP6, TP7, TP9 – Test points used for loop response measurements