SLUUC79A May 2020 – February 2022 TPS51215A
A summary of the TPS51215AEVM performance specifications is provided in Table 2-1. The TPS51215AEVM is designed and tested for VIN = 5 V to 24 V. The ambient temperature is 25°C for all measurements, unless otherwise noted.
Parameter | Test Condition | MIN | TYP | MAX | Unit |
---|---|---|---|---|---|
VIN | Input voltage range | 5 | 12 | 24 | V |
IOUT | Output loading | 0 | 16 | 30 | A |
FSW | Switching frequency | 600 | KHz | ||
VOUT | 0 V (VID1 = 0, VID0 = 0) |
0 | V | ||
1.1 V (VID1 = 0, VID0 = 1) |
1.1 | ||||
1.65 V (VID1 = 1, VID0 = 0) |
1.65 | ||||
1.77 V (VID1 = 1, VID0 = 1) |
1.77 |