This user’s guide describes the TPS23730 evaluation module (EVM). The TPS23730 evaluation module (TPS23730EVM-093) contains evaluation and reference circuitry for the TPS23730, which is a IEEE802.3bt Type 3 PoE PD, EA Gen 2 Ready, controller suitable for Type 3 (51 W) PoE PD applications. The TPS23730EVM-093 is targeted for a 12-V active clamp forward high efficiency 50-W solution.
All trademarks are the property of their respective owners.
The TPS23730EVM-093 allows reference circuitry evaluation of the TPS23730 device and contains input and output power connectors and an array of onboard test points for circuit evaluation.