SLUUCB9A June 2020 – January 2021 BQ25730 , BQ25731
The BQ25730EVM and BQ25731EVM evaluation modules (EVM) are I2C-controlled NVDC-1 buck boost charger. The input voltage range is between 3.5 V and 26 V, with a programmable output of 1–5 cells and a charge output current range of 128 mA to 15 A. This EVM does not include the EV2400 interface device. The EV2400 must be ordered separately to evaluate the BQ2573X EVM.