SLUUCC6A September   2020  – April 2021 TPS563211

 

  1. 1Introduction
  2. 2Performance Specification Summary
  3. 3Modifications
  4. 4Test Setup
    1. 4.1 Input/Output Connections
    2. 4.2 Start-Up Procedure
  5. 5Board Layout
    1. 5.1 Layout
    2. 5.2 EVM Picture
  6. 6Schematic, List of Materials, and Reference
    1. 6.1 Schematic
    2. 6.2 List of Materials
  7. 7Reference
  8. 8Revision History

Performance Specification Summary

A summary of the TPS563211EVM performance specifications is provided in Table 2-1. Test Specifications are given for an input voltage of VIN = 12 V and an output voltage of 3.3 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.

Table 2-1 Performance Specifications Summary
SPECIFICATIONS TEST CONDITIONS MIN TYP MAX UNIT
Input voltage range 4.2 12 18 V
Output voltage set point 3.3 V
Operating frequency VIN = 12 V, IO = 3 A 600 kHz
Output current range 0 3 A
Output ripple voltage VIN = 12 V, IO = 3 A 20 mVPP