SLUUCE4 June   2021

 

  1.   Trademarks
  2. 1Introduction
  3. 2Description
    1. 2.1 Features
    2. 2.2 I/O Description
  4. 3Electrical Specifications
  5. 4Test Summary
    1. 4.1 Definitions
    2. 4.2 Equipment
      1. 4.2.1 Power Supply
      2. 4.2.2 Function Generator
      3. 4.2.3 DMM
      4. 4.2.4 Oscilloscope
    3. 4.3 Equipment Setup
      1. 4.3.1 DC Power Supply Settings
      2. 4.3.2 Digital Multi-Meter Settings
      3. 4.3.3 Two-Channel Function Generator Settings
      4. 4.3.4 Oscilloscope Settings
      5. 4.3.5 Bench Setup Diagram
  6. 5Power Up and Power Down Procedure
    1. 5.1 Power Up
    2. 5.2 Power Down
  7. 6Typical Performance Waveforms (CL = 1800 pF)
    1. 6.1 Propagation Delays
  8. 7Schematic
  9. 8Layout Diagrams
  10. 9List of Materials

Introduction

The UCC27624EVM is designed to primarily evaluate the UCC27624 performance. The UCC27624 is a 30-V dual channel low-side driver with 5-A peak source and 5-A peak sink current for driving Si/IGBTs/SiC and GaN FETs. The UCC27624EVM board can be used to evaluate other pin-to-pin compatible parts in the supported package. The UCC27624 has low propagation delay and low propagation delay matching between the respective channels rising and falling edges of the driver outputs for reliable timing of the gate-drive signals. The UCC27624 inputs can tolerate signals as high as 26 V regardless of the VDD voltage which enhances device robustness.

The UCC27624 driver includes EN pins which enable the driver's outputs when pulled high, and disables the driver into a low standby current mode when low.