This section includes a list of equipment required
to perform tests on the BQ25960EVM.
- Power supply: PS1. A power
supply capable of supplying up to 20 V at 3 A is required.
- Battery simulator: Load #1
(4-quadrant supply). A "Kepco" load, BOP, 20-5M, DC 0 to ±10 V, 0 to ±5 A (or
higher)
- Meters: (6x) "Fluke 75"
multimeters, equivalent or better.
Alternative
Option: (4x) equivalent voltage meters and (2x) equivalent current meters. The
current meters must be capable of measuring at least 5 A.
- Computer: A computer with
at least one USB port and a USB cable. Must have Battery Management Studio
installed. The download link is provided in Section 2.3 of this
User's Guide.
- PC communication
interface: EV2400 USB-based PC interface board.