SLUUCH0 April   2022 LMR51430

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Description
    2. 1.2 Features
  3. 2EVM Setup
    1. 2.1 Adjusting the Output Voltage
  4. 3PCB Layouts
  5. 4Schematic
  6. 5LMR51430EVM Bill of Materials

Features

  • 4.5-V to 36-V input voltage range
  • Default 5-V output
  • Up to 3-A output current
  • 500-kHz switching frequency
  • Hiccup mode short current protection
  • Internal compensation

The EVM contains one DC/DC converter (see Table 1-1).

Table 1-1 Device and Package Configurations
ConverterEVMDevicePackage
U1LMR51430EVMLMR51430SOT23-6