SLUUCH2 March 2021 BQ40Z50-R2
Class | Subclass | Name | Type | Min | Max | Default | Units |
---|---|---|---|---|---|---|---|
PF Status | Device Status Data | IT Status | H2 | 0x0000 | 0xFFFF | 0x0000 | Hex |
Description: The Impedance Track status at the time of the PF event. See ManufacturerAccess() 0x0056 GaugingStatus for the bit definitions.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RSVD | RSVD | SLPQ MAX | QEN | VOK | RDIS | RSVD |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | RSVD | RSVD | OCVFR | LDMD | RX | QMAX | VDQ |