SLUUCH2 March 2021 BQ40Z50-R2
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
RA Table | R_a3 | Cell 3 R_A Flag | H2 | 0x0000 | 0xFFFF | 0xFF55 | Hex |
Description:
This value indicates the validity of the cell impedance table for Cell 4. It is recommended not to change this value manually.
High Byte | Low Byte | |||||||
---|---|---|---|---|---|---|---|---|
0x00 | Cell impedance and QMax updated | 0x00 | The table is not used and QMax is updated. | |||||
0x05 | RELAX mode and QMax update in progress | 0x55 | The table is used. | |||||
0x55 | DISCHARGE mode and cell impedance updated | 0xFF | The table is never used; no QMax or cell impedance update. | |||||
0xFF | Cell impedance never updated |
The gauge stores and updates the impedance profile for Cell 4, as shown in the following table:
Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
---|---|---|---|---|---|---|---|---|
RA Table | R_a3 | Cell 3 R_A 0 | I2 | –32768 | 32768 | 38 | 2–10 Ω | Cell 3 resistance at grid point 0 |
RA Table | R_a3 | Cell 3 R_A 1 | I2 | –32768 | 32768 | 41 | 2–10 Ω | Cell 3 resistance at grid point 1 |
RA Table | R_a3 | Cell 3 R_A 2 | I2 | –32768 | 32768 | 43 | 2–10 Ω | Cell 3 resistance at grid point 2 |
RA Table | R_a3 | Cell 3 R_A 3 | I2 | –32768 | 32768 | 44 | 2–10 Ω | Cell 3 resistance at grid point 3 |
RA Table | R_a3 | Cell 3 R_A 4 | I2 | –32768 | 32768 | 42 | 2–10 Ω | Cell 3 resistance at grid point 4 |
RA Table | R_a3 | Cell 3 R_A 5 | I2 | –32768 | 32768 | 42 | 2–10 Ω | Cell 3 resistance at grid point 5 |
RA Table | R_a3 | Cell 3 R_A 6 | I2 | –32768 | 32768 | 45 | 2–10 Ω | Cell 3 resistance at grid point 6 |
RA Table | R_a3 | Cell 3 R_A 7 | I2 | –32768 | 32768 | 48 | 2–10 Ω | Cell 3 resistance at grid point 7 |
RA Table | R_a3 | Cell 3 R_A 8 | I2 | –32768 | 32768 | 49 | 2–10 Ω | Cell 3 resistance at grid point 8 |
RA Table | R_a3 | Cell 3 R_A 9 | I2 | –32768 | 32768 | 52 | 2–10 Ω | Cell 3 resistance at grid point 9 |
RA Table | R_a3 | Cell 3 R_A 10 | I2 | –32768 | 32768 | 56 | 2–10 Ω | Cell 3 resistance at grid point 10 |
RA Table | R_a3 | Cell 3 R_A 11 | I2 | –32768 | 32768 | 64 | 2–10 Ω | Cell 3 resistance at grid point 11 |
RA Table | R_a3 | Cell 3 R_A 12 | I2 | –32768 | 32768 | 74 | 2–10 Ω | Cell 3 resistance at grid point 12 |
RA Table | R_a3 | Cell 3 R_A 13 | I2 | –32768 | 32768 | 128 | 2–10 Ω | Cell 3 resistance at grid point 13 |
RA Table | R_a3 | Cell 3 R_A 14 | I2 | –32768 | 32768 | 378 | 2–10 Ω | Cell 3 resistance at grid point 14 |