SLUUCH2 March 2021 BQ40Z50-R2
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | Protection | Enabled Protections C | H1 | 0x00 | 0xFF | 0xFF | Hex |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHGC | OC | RSVD | CTO | RSVD | PTO | HWDF | OTF |
CHGC (Bit 7): ChargingCurrent() higher than requested | ||
1 = | Enabled (default) | |
0 = | Disabled | |
OC (Bit 6): Overcharge | ||
1 = | Enabled (default) | |
0 = | Disabled | |
RSVD (Bit 5): Reserved. Do not use. | ||
CTO (Bit 4): Charging timeout | ||
1 = | Enabled (default) | |
0 = | Disabled | |
RSVD (Bit 3): Reserved. Do not use. | ||
PTO (Bit 2): Precharging timeout | ||
1 = | Enabled (default) | |
0 = | Disabled | |
HWDF (Bit 1): SBS Host watchdog timeout | ||
1 = | Enabled (default) | |
0 = | Disabled | |
OTF (Bit 0): FET overtemperature | ||
1 = | Enabled (default) | |
0 = | Disabled |