SLUUCH2 March 2021 BQ40Z50-R2
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Gas Gauging | Max Error | Cycle Delta | U1 | 0 | 255 | 5 | 0.01% |
Description: Each increment of CycleCount() after a valid QMax update will increment of MaxError() by Cycle Delta. Setting this parameter to 0 disables the MaxError() increment by time or cycle increment.