SLUUCH2 March 2021 BQ40Z50-R2
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Gas Gauging | IT Cfg | Reserve Cap-mAh | I2 | 0 | 9000 | 0 | mAh |
Description: Capacity reserved available when the gauging algorithm reports 0% RelativeStateOfCharge(). The gauge predicts to report a capacity of 0 when approximately Reserve Cap-mAh remains. This parameter is used when Load Mode = 0 and predictions are made assuming a constant current load.