SLUUCH2 March 2021 BQ40Z50-R2
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Power | IATA | IATA DeltaV Threshold | U1 | 0 | 255 | 50 | mV |
Description: Holds the Delta threshold allowed between the max cell voltage and the min cell voltage in the pack. If this threshold is exceeded, only the True (that is, present) value of FCC and RC are displayed on wake up from IATA shutdown.