SLUUCH2 March 2021 BQ40Z50-R2
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Power | IATA | IATA MIN Voltage | I2 | 0 | 32767 | 3000 | mV |
Description: IATA MIN Voltage holds the min voltage below which, on wake up from IATA, only the true (present) value of FCC and RM is displayed.